IESNA:LM-63-2002
[TEST]P1055740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]490
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
418.6 414.7 412.5 409.4 404.7 398.2 391.2 383.4 373.8 363.9
353 340.8 328.2 314.8 301.3 287 272.7 257.9 241.8 226.6
211 195.4 180.2 164.6 148.9 133.3 117.2 100.7 85.1 69.5
54.7 40.4 27.4 15.2 5.2 0 0
418.6 420.3 416.4 411.2 403.4 392.9 381.2 368.2 353.4 337.4
320 301.8 282.7 262.7 241.8 221 200.6 179.3 158.5 138.5
118.5 99.4 79.9 63 46.5 32.1 19.5 13.5 9.6 6.1
3.5 1.3 0.4 0 0 0 0
418.6 415.5 408.6 398.2 383.4 366.9 346.5 324.3 299.2 272.7
244.4 216.7 189.3 162 136.3 111.6 88.1 66.9 47.3 31.3
16.9 12.2 9.6 7.4 5.2 3.5 2.2 1.3 0.9 0.4
0.4 0.4 0.4 0.4 0 0 0
418.6 415.1 405.5 390.3 370.4 346.5 319.1 288.7 255.7 221.9
188.9 157.2 126.8 99 73.4 50.8 32.1 16.1 11.7 9.6
6.9 5.2 3.5 2.2 1.3 0.9 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
418.6 415.5 407.3 390.3 367.3 340.8 310.4 276.1 240.5 204.9
171.1 137.6 107.2 80.8 55.6 35.2 17.8 12.2 9.6 7.4
5.2 3.5 2.2 1.3 0.9 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
